Emergency stop button Built-in version plastic 81150-212200
- Robust design
- High safety rating
- Position indication by coloured marking
Sales unit
€22.01
plus sales tax
Added to your shopping cart
Designation
Emergency stop button
Version 1
Built-in version
Main
material
plastic
Anti-block collar
no
Bounce time
ms
<10
Connection
type
flat connector 2.8 x 0.5 mm
Contact resistance
m Ohm
<20
Contamination level
2
Illuminable
no
Installed Ø
16,2
No. of NC contacts
2
No. of NO contacts
1
Overvoltage category
II
Release
right/left rotation
Safety rating
IP65/IP67
Self-monitoring
no
Switch position indicator
yes
Tamper-proof
yes
Tightening torque
Mounting nut
Nm
0,8-1,5
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push button red
Frame yellow.
Frame yellow.
Note
Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.
Certificates / Standards met:
CE, TÜV Süd, cURus.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Certificates / Standards met:
CE, TÜV Süd, cURus.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: Acc. to EN 60947-5-1, App K
Actuating force: ca. 25 N (by 20 mm/min).
B10d: 250000.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 35 V / 5 A.
DC13: 35 V / 2 A.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: Acc. to EN 60947-5-1, App K
Actuating force: ca. 25 N (by 20 mm/min).
B10d: 250000.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 35 V / 5 A.
DC13: 35 V / 2 A.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Operating temperature: -25°C to +70°C.
Advantages
The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.