text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel arm
Main material
polyamide
Main colour
black
Nominal size
70
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide PA6.
Version
black.
Note
The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide. The swivel arms offer more freedom of movement when guiding the energy chains.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The swivel arms are usually mounted on a rotary flange and offer additional freedom of movement compared to just using a rotary flange.
Accessory
Rotary flange 80855-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought