text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plug
Main material
TPO
Main colour
black
D=diameter
12,5
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
TPO (polypropylene and uncured EPDM rubber and polyethylene).
Version
black.
Note
Plugs for blocking unused openings in the cable gland. For protection against dirt and for sealing.
Temperature range
-45°C to +95°C
Accessory
Cable glands 80855-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought