text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Low-friction guide
Version 2
plastic latch
Form
B
Form definition
front fastening
Main material
polyamide
Main colour
black
Nominal size
70
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide PA6.
Version
black.
Note
The low-friction cable guide enables the energy chain/corrugated pipe to run smoothly and evenly through the guide.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The low-friction guide is opened and closed tool-free via a plastic latch. The inner jaws consist of two identical half shells that are fitted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connecting element and ensure that the energy chain runs smoothly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought