text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Energy supply chain
Version 1
openable from both sides
Main material
polyamide
B1=Width, outside
222
B=Width, inside
200
G=Number of parts
15
H1=Height, outside
64
H=Height, inside
45
L=Length
1005
Connecting element
80850-91-451200
Divider
80850-92-45
E
364
M
605
N
250
R
150
Tension relief
80850-93-45200
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide fibreglass reinforced.
Version
Black. Openable from both sides.
Note
Energy supply chains for safe guiding of flexible electric and data cables as well as pneumatic and hydraulic hoses. The modularly constructed chains can be easily shortened or extended.

The material is UV-resistant and therefore also suitable for outdoor applications.
Technical Data
Technical features in unsupported areas:
Speed: 10 m/s
Acceleration: 50 m/s²
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought