text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Connecting element
Version 1
pair
Main material
polyamide
B=Width, inside
25
H=Height, inside
17
Suitable for
80850-10-17025...
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide fibreglass reinforced.
Version
Black.
Note for ordering
The connecting elements are supplied in pairs.
Note
The connecting elements are used to attach the two ends of the energy supply chain to the installation. Tension relief is integrated into the connecting element.

The connecting elements are connected on the outer radius.
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought