text.skipToContent text.skipToNavigation
HU
Choose your Language
Megnevezés
Kábelátvezető
Alak
B
Alaptest anyaga
-
Alaptest színe
fekete
Max. szám folyamatok
8
Névleges méret
70
UNSPSC Code
31161543
Vezetékekhez darabszám x kábel-Ø
1x7,5 / 1x10 / 2x12,5 / 4x20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
TPO (polypropylene and uncured EPDM rubber and polyethylene).
Version
black.
Note
These cable glands are suitable for routing cables. Cables, lines, hoses, pneumatic and hydraulic lines can be routed through. They offer comprehensive cable protection, as each cable/line is individually routed and secured. They seal hose bundles and prevent contamination getting inside.

Available with different routing plates or with blanking plates.

Plugs 80855-26 are available for the holes that are not used.
Temperature range
-45°C to +95°C
Assembly
The cable gland is mounted in the connection protector 80855-16 or the adapter 80855-20. To increase the clamping effect, a hose clip 07850 can be fitted to the free end.
Advantages
The blanking plate can also be customised with specific holes. To do this, place the blanking plate in the freezer for ca. 8 hours. The plate can then be drilled. To improve the gripping effect, the hole diameter should be 0.5 mm smaller than the cable diameter.
Accessory
Plugs 80855-26.
Connection protector 80855-16.
Adapter 80855-20.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought