text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Polyamide PA6.
Version
black.
Note
The clamping brackets are used together with adapters 80855-20. They are used to clamp and fixate the adapter. The adapter is still able to be rotated and tilted in the clamping bracket.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Accessory
Adapter 80855-20.

Other customers also bought