text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Energy supply chain
Main material
polyamide
Main colour
black
D1=Internal diameter
63
D=outside diameter
77
H=Height
177
L=Length
~999
D3 max.
20
Division
18,5
No. of links
54
Nominal size
70
R min.
100
Torsion per metre
~ ±540°
UNSPSC Code
31161543
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide fibreglass reinforced.
Version
Black. Closed design with snap lock.
Note
Energy chain for safe energy supply, to guide and protect lines and hoses that undergo multi-axis 3D motions. 2 compartments for media separation.

The fully enclosed 3D energy chain has easy to open caps that enable quick loading of the chain and access to the lines at any point along the chain. The energy chain can also be used in areas exposed to swarf and in aggressive environments. One of the most important features is the degree of torsion, +/-10° per chain link. The radii and degrees of rotation are designed so that the guided lines can be moved as gently as possible. The chain links can be joined and shortened tool-free by hand.
Temperature range
-30°C to +125°C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought