text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Connector
Version 1
with latch lock
Version 2
6-pole
Form
A
Form definition
straight bush
Main material
polyurethane
Main colour
black
Component material
polyurethane
Component colour
black
P=cable length
2000
Cable bend radius fixed
≥ 10 x D1
Cable bend radius moving
≥ 5 x D1
Conductive resistance (20 °C) Ω/Km
79
Contamination level
3
D1
4,5
EMC capability
unshielded
Halogen-free
yes
No. of conductors x conductor cross-section
6 X 0,25 mm²
Nominal voltage V
300 AC
Number of bend cycles max.
2000000 (25 °C)
Operating voltage V
30
Rated surge voltage V
800
Rated current (40 °C) A
1,5
Safety rating
IP65
Temperature range cable fixed
-50 °C - +90 °C
Temperature range cable moving
-25 °C - +90 °C
Test voltage V
2500 AC
UNSPSC Code
31161527
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing: PUR.
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Note
Connector with latch lock (snap-in).
Connector moulded to cable.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
Mechanical service life: > 50 connection cycles.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought