text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VEMP-BS-3-13-D7-F-22T1
Designation
Actuation type
Ambient temperature
CE certificate (see declaration of conformity)
Cover material
Dimensions W x L x H
Filter porosity
Flow direction
Housing material
Information about operating and control medium
Information about protection category
Kind of fastening
Manufacturer Article name
VEMP-BS-3-13-D7-F-22T1
Manufacturer Item number
8064292
Material information
Max. electrical power consumption
Max. power input
Max. switching frequency
Medium
Medium temperature
Nominal operating pressure
Nominal operating voltage DC
250 V
Nominal width
Normal nominal flow
Normal nominal flow 2-3
Operating medium
Operating pressure
Operating voltage range DC
Packing size
1
Pitch dimension
Pneumatic connection 1
Flange
Pneumatic connection 2
Flange
Pneumatic connection 3
Flange
Pressure dew point
Product weight
Relative humidity
Seals material
EPDM
Special properties
Storage temperature
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought