text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VZBE-3/8-T-63-D-2-M-V15V15
Designation
Actuation type
Mechanical
Ball material
Based on standard
Break-out torque at a pressure difference nominal fitting pressure PN
Corrosion resistant class KBK
Fitting connection
Flow Kv
Flow direction
Housing material
Inside diameter
Kind of fastening
Manufacturer Article name
VZBE-3/8-T-63-D-2-M-V15V15
Manufacturer Item number
4745215
Material information
Material number ball
Material number housing
Material number shaft
1.4401
Medium
Medium temperature
Nominal pressure fitting
Nominal width DN
10
Permission
Product weight
Sealing principle
soft
Seals material
PTFE
Seat seal material
PTFE
Shaft material
Structural design
Switching position display
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought