text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VZXA-B-TS6-25-M2-V13T-8.3-K-46-17-V4
Designation
Actuation type
pneumatic
Actuator dimensions
Actuator housing material
Ambient temperature
Betriebsdruck Mpa
CE certificate (see declaration of conformity)
Certified awarding point
Control function
Control of the medium
Control type
Cover material
Flow Kv
Flow direction
Flow direction-1
Instrument housing material
Kind of fastening
Line connection
Manufacturer Article name
VZXA-B-TS6-25-M2-V13T-8.3-K-46-17-V4
Manufacturer Item number
8060530
Material information
Material number actuator housing
Material number instrument housing
Max. viscosity
Medium
Medium pressure
Medium temperature
Operating medium
Operating pressure
Operating pressure [psi]
PED (Probability of failure on demand)
Permission
Piston rod material
Pneumatic connection
Position detection
Probability of Failure per Hour in [1/h].
Product weight
Reset mode
Safety Integrity Level (SIL)
Safety rating
Seals material
Seat seal material
PTFE
Spindle seal material
PTFE
Storage temperature
Structural design
Travel
Valve function
WA_NR
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought