text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
VOFA-L26-T32C-M-G14-1C1-ANP
Designation
Actuation type
Ambient temperature
Build.width
CE certificate (see declaration of conformity)
Certified awarding point
Coil characteristic value
Complies to standard
Control air supply
Control output
Control pressure
Control type
Corrosion resistant class KBK
Duty cycle
Electrical connection
Empty run sensor
Exhaust function
Flow direction
Hand assist actuation
None
Housing material
Information about force dynamic sampling
Information about operating and control medium
KC-mark
Kind of fastening
with through hole
Manufacturer Article name
VOFA-L26-T32C-M-G14-1C1-ANP
Manufacturer Item number
574012
Material information
Max. magnetic error field
Max. negative test impulse for 1 signal
Max. output current sensor
Max. positive test impulse at 0 signal
Max. switching frequency sensor
Measurement principle
inductive
Medium temperature
Noise status indicator
Nominal usage height above normal null
Normal flow Venting 6>0 bar
Normal nominal flow
Operating medium
Operating pressure
Operating voltage range DC sensor
Oscillation strength
Performance Level (PL)
Permission
Permitted voltage oscillations
Pneumatic connection 1
Pneumatic connection 2
Pneumatic connection 3
Product weight
Protect against direct and indirect contact
Reset mode
Residual ripple sensor
Reverse polarity protection sensor
Safety function
Safety rating
Screws material
Sealing principle
soft
Seals material
Sensor connection
Sensor voltage drop
Shifting time off
Shifting time on
Shock resistance
Short circuit resistance sensor
Signal condition display
with accessories
Sound pressure level
Structural design
Switching element function
normally closed
Switching position query
Vacuum capable
No
Valve - sensor switching time off
Valve - sensor switching time on
Valve function
Venting flow for a valve in case of error
WA_NR
assembly position
unlimited
control medium
Überdeckung
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought