text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SRAP-M-CA1-YB270-1-A-TP20-EX2
Designation
ATEX dust category
ATEX gas category
Ambient temperature
Analogue output
Based on standard
CE certificate (see declaration of conformity)
Cable gland
Corrosion resistant class KBK
Degree of contamination
3
Design
rectangular
Electrical connection
Empty run current
Ex ambient temperature
Ex ignition protection type dust
Ex ignition protection type gas
Ex protection approval outside of the EU
Housing material
Insulation voltage
Lockable conductor nominal cross-section
Manufacturer Article name
SRAP-M-CA1-YB270-1-A-TP20-EX2
Manufacturer Item number
568245
Material information
Max. line length
Measured parameter
rotation angle
Measurement principle
Operating voltage range DC
Overload resistant
Permission
Permitted cable diameter
Product weight
Protection class
III
Repeatability analogue output in ± °
Reverse polarity protection
Safety rating
Setting options
Settings range angle recording
Short circuit resistance
yes
Surge voltage strength
WA_NR
assembly position
unlimited
position indicator
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought