text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
SMEO-1-LED-230-K5-B
Designation
Ambient temperature
Ambient temperature for moving cable placements
CE certificate (see declaration of conformity)
Cable length
Cable sleeve material
PVC
Complies to standard
Connection outlet direction
Control output
Degree of contamination
3
Design
Electrical connection
Housing material
Kind of fastening
with accessories
Manufacturer Article name
SMEO-1-LED-230-K5-B
Manufacturer Item number
160998
Material information
Max. output current AC
Max. output current DC
Max. switching capacity AC
Max. switching capacity DC
Max. switching frequency
Measurement principle
Operating voltage range AC
Operating voltage range DC
Overload resistant
Permission
Product weight
Reproducibility of the switching value
Residual current
Reverse polarity protection
No
Safety rating
Short circuit resistance
No
Surge voltage strength
Switch off time
Switch on time
Switching element function
normally open
Switching status indicator
Torque
Voltage drop
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought