On request
Added to your shopping cart
Manufacturer article number
ADVULQ-50-60-A-P-A
Designation
Alapsúly 0 mm löketnél
Ambient temperature
Anti-twist lock / guide
Corrosion resistant class KBK
Cover material
Cylinder tube material
Damping
Dinamikus tömítések anyaga
Elméleti erő 6 bar-nál, visszatérő ág
Impact energy at the end positions
Information about operating and control medium
Kind of fastening
Löket
Manufacturer
Article name
ADVULQ-50-60-A-P-A
Manufacturer
Item number
156815
Moving mass at 0 mm stroke
Operating medium
Operating pressure
Operating principle
double-acting
Peremes csavar anyaga
acél, horganyzott
Piston diameter
Piston rod end
external thread
Piston rod material
Pneumatic connection
Position detection
Product weight
Structural design
Supplement moved mass per 10 mm stroke
Theoretical force at 6 bar, flow
Változatok
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.