text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
ADVULQ-32-15-A-P-A
Designation
Ambient temperature
Anti-twist lock / guide
Base weight at 0 mm stroke
Corrosion resistant class KBK
Cover material
Cylinder tube material
Damping
Dynamic seals material
Flush screw material
Steel galvanised
Impact energy at the end positions
Information about operating and control medium
Kind of fastening
Manufacturer Article name
ADVULQ-32-15-A-P-A
Manufacturer Item number
156790
Moving mass at 0 mm stroke
Operating medium
Operating pressure
Operating principle
double-acting
Piston diameter
Piston rod end
external thread
Piston rod material
Pneumatic connection
Position detection
Product weight
Structural design
Supplement moved mass per 10 mm stroke
Theoretical force at 6 bar, Return flow
Theoretical force at 6 bar, flow
Travel
Variants
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought