text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
DHDS-32-A-NC
Designation
Befogóerő biztosító
Befogópofa max. szögjátéka ax,ay
Corrosion resistant class KBK
Cover cap material
Gripper function
Gripper jaws material
Housing material
Information about operating and control medium
Kind of fastening
Környezeti hőmérséklet
Lubrication interval guide elements
Manufacturer Article name
DHDS-32-A-NC
Manufacturer Item number
1259494
Mass moment of inertia
Material information
Max. cserepontosság
Max. force on gripper jaws Fz static
Max. gripper jaw play Sz
Max. mass per external griper finger
Max. nyomaték a befogópofán My statikus
Max. torque on gripper jaws Mx static
Max. torque on gripper jaws Mz static
Max. working frequency gripper
Min. closing time at 6 bar
Min. opening time a 6 bar
Működési mód
kettős hatású
Operating pressure
Pneumatic connection
M5
Position detection
Product weight
Quantity Gripper jaws
3
Repeatability grippers
Rotational symmetry
Size
32
Stroke per gripper jaw
Structural design
WA_NR
assembly position
unlimited
Üzemi közeg
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought