text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
EGSC-BS-KF-45-125-10P
Designation
Ambient temperature
Base weight at 0 mm stroke
Carriage guide material
ball-bearing steel
Carriage material
Corrosion resistant class KBK
Duty cycle
Dynamic load factor ball screw drive
Dynamic load factor fixed bearing
Dynamic load factor linear guide
Feed constant
Guide
Recirculating balls
Guide carriage material
ball-bearing steel
Guideline payload, horizontal
Guideline payload, vertical
Guideline running performance
Housing material
Interface code actuator
Joch plate material
Kind of fastening
Maintenance interval
Manufacturer Article name
EGSC-BS-KF-45-125-10P
Manufacturer Item number
8048303
Mass inertia JH per metre stroke
Mass inertia JL per kg usable load
Mass inertia JO
Material information
Max. acceleration
Max. feed force Fx
Max. radial force on drive shaft
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Motor type
Moving mass at 0 mm stroke
Piston rod material
Position detection
Product weight
Referencing
Repeat accuracy
Reversing play
Safety rating
Size
Sound pressure level
Spindle diameter
Spindle material
ball-bearing steel
Spindle nut material
ball-bearing steel
Spindle pitch
Spindle type
Application ball screw
Static load factor ball screw drive
Static load factor fixed bearing
Static load factor linear guide
Stroke reserve
Structural design
Supplement moved mass per 10 mm stroke
WA_NR
Weight supplement per 10 mm stroke
Working stroke
assembly position
unlimited
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought