On request
Added to your shopping cart
Manufacturer article number
EPCO-25-50-10P-ST-E
Designation
Electro cylinder
Ambient temperature
Anti-twist lock / guide
Base weight at 0 mm stroke
CE certificate (see declaration of conformity)
Corrosion resistant class KBK
Cover material
Cylinder tube material
Duty cycle
Electrical connection technology
Plug
Guideline payload, horizontal
Guideline payload, vertical
Housing material
Impact energy at the end positions
Insulation protection class
B
Kind of fastening
Manufacturer
Article name
EPCO-25-50-10P-ST-E
Manufacturer
Item number
1470769
Mass inertia JH per metre stroke
Mass inertia JL per kg usable load
Mass inertia JO
Material information
Max. acceleration
Max. feed force Fx
Max. speed
Max. torque Mx
Max. torque My
Max. torque Mz
Max. twist angle of the piston rod ±
Motor type
Stepper motor
Moving mass at 0 mm stroke
Nominal current motor
Nominal operating voltage DC
Permission
Piston rod end
external thread
Piston rod material
Piston rod thread
M8
Product weight
Relative humidity
Repeat accuracy
Reversing play
Rotor position transducer
Rotor position transducer interface
Rotor position transducer measurement principle
Safety rating
Size
25
Spindle diameter
Spindle material
ball-bearing steel
Spindle nut material
steel
Spindle pitch
Spindle type
Application ball screw
Step angle at full step
Step angle tolerance
Storage temperature
Stroke reserve
Structural design
Supplement moved mass per 10 mm stroke
Travel
WA_NR
Weight supplement per 10 mm stroke
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.