On request
Added to your shopping cart
Manufacturer article number
EAGF-V2-KF-63-200
Designation
Ambient temperature
Beszerelési helyzet
Tetszőleges
Centre of mass of the moved mass at 0 mm stroke
Corrosion resistant class KBK
Eltolóerő
Guide
Recirculating balls
Gépház anyaga
Joch plate material
steel
Kind of fastening
with internal thread
Manufacturer
Article name
EAGF-V2-KF-63-200
Manufacturer
Item number
1725843
Material information
Max. erő Fz
Max. erő Fz statikus
Max. force Fy
Max. force Fy static
Max. nyomaték Mx
Max. nyomaték My statikus
Max. torque Mx static
Max. torque My
Max. torque Mz
Max. torque Mz static
Mozgatott tömeg
Méret
Product weight
Reversing play
Supplement centre of mass of the moved mass per 10 mm stroke
Travel
Vezetőelem anyaga
edzett acél
WA_NR
szerkezeti felépítés
Megvezetés
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.