text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBV-C1SW2L-P-K-10-N-LE2-S9
Designation
Additional functions
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, moving cable placement
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
PVC
Conductor - nominal cross-section
Connection frequency
50
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
4
Electrical connection 1, occupied pin / wire
2
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
2
Electrical connection 2, occupied pin / wire
2
Elektrischer Anschluss 1, Hinweis zum Kabelabgang
Housing colour
black
Housing material
Information about protection category
Insulation sleeve material
PVC
Line designation
Line properties
standard
Manufacturer Article name
NEBV-C1SW2L-P-K-10-N-LE2-S9
Manufacturer Item number
8032627
Material information
Nominal operating voltage DC
Operating voltage range DC
Plug contacts material
Product weight
Protection line connection
Reverse polarity protection
Safety rating
Screws material
stainless steel
Seals material
Signal condition display
Surge voltage strength
Test conditions line
Tolerance cable diameter
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought