text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBV-S1W37-KM-10-LE37
Designation
Ambient temperature
Application sector
Bending radius, moving cable placement
Bending radius, permanent cable placement
Cable diameter
Cable length
Cable set up
Cable shield colour
grey
Cable sleeve material
PVC
Complies to standard
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
Electrical connection 1, occupied pin / wire
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
Electrical connection 2, occupied pin / wire
Housing material
Information about protection category
Insulation sleeve material
PVC
Line designation
Line properties
standard
Manufacturer Article name
NEBV-S1W37-KM-10-LE37
Manufacturer Item number
543279
Operating voltage range DC
Product weight
Safety rating
Surge voltage strength
Test conditions line
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought