text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBC-D12G4-ES-5-S-D12G4-ET
Designation
Ambient temperature
Ambient temperature for moving cable placements
Cable diameter
Cable length
Cable set up
Cable shield colour
green
Cable sleeve material
Complies to standard
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1
Electrical connection 2
Ethernet cable specification
Housing colour
black
Housing material
Insulation sleeve material
Line properties
Manufacturer Article name
NEBC-D12G4-ES-5-S-D12G4-ET
Manufacturer Item number
8040449
Material information
Min. cable bending radius
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Special properties
oil-resistant
Surge voltage strength
Test conditions line
Threaded sleeve material
Die-cast zinc
Transfer properties
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought