Kérésre
A Ön kosarába behelyezve
Gyártó cikkszáma
NEBC-M9W5-K-5-N-LE3
Designation
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, moving cable placement
Cable diameter
Cable length
Cable set up
Cable shield colour
Cable sleeve material
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
1
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
5
Electrical connection 1, occupied pin / wire
3
Electrical connection 2, cable output
Electrical connection 2, connection technology
Electrical connection 2, connection type
Plug
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
5
Electrical connection 2, occupied pin / wire
3
Housing colour
black
Housing material
Information about current load rating at 40 °C
Information about protection category
Insulation sleeve material
Line designation
with accessories
Line properties
Manufacturer
Article name
NEBC-M9W5-K-5-N-LE3
Manufacturer
Item number
563712
Material information
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Screw lock material
Surge voltage strength
Test conditions line
WA_NR
Wire ends
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.