text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBC-M9W5-K-2-N-LE3
Designation
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, moving cable placement
Cable diameter
Cable length
Cable set up
Cable shield colour
Cable sleeve material
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
1
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
5
Electrical connection 1, occupied pin / wire
3
Electrical connection 2, cable output
Electrical connection 2, connection technology
Electrical connection 2, connection type
Plug
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
5
Electrical connection 2, occupied pin / wire
3
Housing colour
black
Housing material
Information about current load rating at 40 °C
Information about protection category
Insulation sleeve material
Line designation
with accessories
Line properties
Manufacturer Article name
NEBC-M9W5-K-2-N-LE3
Manufacturer Item number
563711
Material information
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Screw lock material
Surge voltage strength
Test conditions line
WA_NR
Wire ends
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought