text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Reamed bush
Version 1
SOLIDBolt/SOLIDPoint
Main material
steel
Surface finish body
hardened and ground
H=Height
12
D for screw
M10
D1
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought