5-Axis reducer adapter Unilock tool steel 42206-05-324055
Sales unit
€288.00
plus sales tax
Added to your shopping cart
Designation
5-Axis reducer adapter
Version 1
Unilock
Main
material
tool steel
Component
material
mild steel
D1=Outside diameter
78
D=Thread
M24
H=Height
55
SW=key width
10
D2
36
H1
25
H2
1
H3
90
Max. tightening torque
on SW1
Nm
100
SW1
14
Size
SYSTEM SIZE 80MM
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body rust-free tool steel.
Clamping bolt low carbon steel.
Clamping bolt low carbon steel.
Version
Basic body and contact faces hardened.
Clamping bolt oxidised. Contact faces hardened and ground.
Clamping bolt oxidised. Contact faces hardened and ground.
Note
These UNILOCK 5-axis reducer adapters with screw-in threads are suitable for clamping and positioning particularly large workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module.
Drawing reference
SW1: Hex socket interface. To fit into the workpiece, remove the clamping pins to expose the interface.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.