text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Jaw plate with grip teeth
Version 1
SOLIDGrip 125
Main material
steel
Surface finish body
hardened
B
77
H
18
H1
29
H2
32
L
46
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
SOLIDGrip replacement jaws with grip teeth.

Supplied in pairs.
Material
Steel.
Version
Hardened.
Note
Please note: replacement jaw plates must always be replaced in pairs.
Scope of delivery
- 2x SOLIDGrip jaws with grip teeth.
On request
On request, the smooth faces of the jaw plates can be furnished with a tungsten carbide coating. This increases the retaining force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak