text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Attachment step jaw
Version 2
hardened
Main material
steel
Suitable for
NC vice 125
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground.
Note
The attachment step jaws are for expanding the NC vice clamping width. The gripper jaw pads can be exchanged for smooth jaw pads 41125.125117.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought