text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Jaw plate
Version 1
Smooth version
Main material
tool steel
B=Width
90
H=Height
35
S=Thickness
8
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The smooth jaw plates are used for pull-down clamping of pre-machined and ground workpiece surfaces.
Material
Steel.
Version
Hardened, bright.
Laser marked scale.
Clamping surface carbide coated.
Note
Additional product information can be found in the operating instructions.
Applications
For pre-machined and ground workpiece surfaces.
Drawing reference
1) Clamping surface carbide coated
Accessory
Torx screws M6x10
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought