text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Jaw plate
Version 1
raw
Main material
steel
H=Height
20
LXB=length x width
100 x 30
Suitable for
all 3-axis and 5-axis vices
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.0503.
Version
Bright.
Note
Machinable jaw plates can be machined to suit specific workpieces. Suitable for all 3-axis and 5-axis vices.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought