text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
5-Axis clamping system
Version 1
for T-slot
Main material
mild steel
Component material
steel
H=Clamping height
175 *
A
63
A1
126
B
158
Clamping force max. kN
42
D
12,5
Suitable for
slot spacing 63 - 126
UNSPSC Code
31162900
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Baseplates and jaws low-carbon steel.
Seating ledges steel.
Jaw plates special steel.
Jaw pins tool steel.
Version
Baseplates and jaws black oxidised.
Seating ledges hardened, bright.
Jaw plates bright.
Jaw pins hardened, bright.
Note
5 axis clamping system for mounting on machine tables with T-slots. The clamping system enables 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available 41065 extension shafts. By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece; this is not lost due to bending. The use of jaw pins with a 4 mm cup point allows positive-fit clamping without
pre-embossing.
For fastening the clamping system on slotted tables, fixing set 41085 is recommended.
The clamping set includes 1 each extension shaft with L = 60 mm and L = 120 mm.

* The clamping height can be extended with the height adapters 41020 and support guides 41030.
Accessory
Stop set 41070
Fixing set 41085
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought