text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Wedge clamp
Version 1
smooth
Version 2
with socket head screw
Form
B
Main material
steel
Surface finish body
hardened and black oxid finish
B=Width
18,4
D=Thread
M8X25
H=Height
21,2
L=Length
14,9
A max.
21,5
A min.
18,5
Application
machined
Clamping force max. kN
9
Kind of fastening
thread
SW
6
Tightening torque max. Nm
22
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Jaw plate hardened (33–39 HRC) and black oxidised.
Note
Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
Drawing reference
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.

1) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak