text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam screw
Version 1
combinable
Main material
steel
D=Thread
M12
Accessories NLM
04521-10-1630
B
38,1
Clamping force kN
26,7
H
25,5
H1
31,5
H2
13
H3 max.
43
L
75
L1
50,8
L2
38
S
2,05
S1 (travel)
2,5
SW
10
SW1
12
Tightening torque max. Nm
135
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Body tempered and black oxidised.
Square washer case-hardened and brass-plated.
Note
This cam action compact toe clamp requires very little space to produce multi-fixture clamping.
Workpieces can be clamped in series by using the back side of a clamp as a stop for the next row.
Mount preferably in slots with B +0.05 mm. The height of the clamp can be adjusted by altering the slot depth.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak