Cam screw combinable steel 04521-10
- Mountable directly on machine tables
- With positive down force
- Gentle material clamping
- Series clamping
- For clamping rough and finished parts
Sales unit
€82.37
plus sales tax
Added to your shopping cart
Designation
Cam screw
Version 1
combinable
Main
material
steel
D=Thread
M10
Accessories NLM
04521-10-1216
B
25,4
Clamping
force
kN
17,8
H
11,4
H1
15,4
H2
9,7
H3
max.
24,5
L
54
L1
33,5
L2
25,4
S
1,8
S1
(travel)
2
SW
7
SW1
8
Tightening
torque
max. Nm
88
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Body tempered and black oxidised.
Square washer case-hardened and brass-plated.
Square washer case-hardened and brass-plated.
Note
This cam action compact toe clamp requires very little space to produce multi-fixture clamping.
Workpieces can be clamped in series by using the back side of a clamp as a stop for the next row.
Mount preferably in slots with B +0.05 mm. The height of the clamp can be adjusted by altering the slot depth.
Workpieces can be clamped in series by using the back side of a clamp as a stop for the next row.
Mount preferably in slots with B +0.05 mm. The height of the clamp can be adjusted by altering the slot depth.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.