text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swing clamp
Version 1
right
Version 2
Standard
Main material
QT steel
A=Clamping height
44,1
F=Retaining force N
1200
A max.
45,9
B
40
C
63
D
25
E
38
F
13
G
40
Grip
with handle
H
12
Hand force FH N
200*
J
16
K
32
L
M8
M
20
N
22,5
P
69,5
R
78,1
S
M6x12
T
M6
U
25
UNSPSC Code
31162800
V
107
Version
with handle
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Ball knob plastic.
Version
Tempered and black oxidised.
Ball knob thermoset PF 31, black.
Note
* Admissible hand force to operate the handle.
Accessory
Standard handles 06355.
Screw-in handles with adjustable torque 06357.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak