text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swing clamp
Version 1
left
Version 2
mini
Main material
QT steel
Surface finish body
black oxidised
F=Retaining force N
2100
X=Clamping height
31,9
A
50
Actuation
lever
B
18
C
30
D
30
E
87
G
45
H
37
Hand force FH N
200*
I
1,2
J
8
K
20,7
L
16
M
8,4
N
80
O
1,8
P
24
Q
65
R
12
S
45,5
T
M8
U
8,4
UNSPSC Code
31162800
V
48
X max.
39,6
Y max.
40,6
Y min.
32,9
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
hardened and tempered and black oxidised or nickel-plated.
Note
Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.

* Admissible hand force for the handle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought