text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Floating clamp
Form
A
Form definition
Fixed clamping jaw
Main material
QT steel
Surface finish body
nitrocarburized and oxidized
Main colour
black
Component material
aluminium
Component colour
black anodised
B=Width
36,5
L=Length
75
SW=key width
13
A
55
B1
26
B2
16,5
B3
9
B4
8,5
Clamping force N
5000
D for screw
M8
D1
10,5
H max.
80
H min.
70
H1
24
H2
35
H3
11,5
H4
12
H5
9,3
Load capacity N
5000
M
17,3
Steel code
1.0503
Travel S
12
max. clamping travel
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and jaw steel.
Limit stop aluminium.
Version
Body black oxidised.
Jaws nitrocarburised and black oxidised.
Limit stop black anodised.
Note
The floating clamp is used to clamp and support overhanging clamping points on components. It prevents vibrations and deflection during machining.
Method of operation
1. Push the floating clamp down.
2. Pivot the jaws up to the stop. Now the floating jaw of the floating clamp should rest against the underside of the workpiece.
3. Tighten the floating clamp with the hex nut (observe the min. and max. tightening torque). During clamping, the workpiece is clamped and simultaneously supported.
4. To release, perform the procedure in reverse order.
Assembly
Set the height range and the pivot range, then attach the floating clamp to the bracket using the holes (D1).
When setting the height, a generous allowance above should be taken into account.
Form B:
For special clamping applications, the standard clamping jaw can be modified or replaced.
Drawing reference
1) Exchangeable jaw
2) M6 ISO 4762 cap screw
3) Fastening point for clamping jaw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak