text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side clamp
Form
A
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
100
D2=Thread
M5x8
D=Thread
M5
H=Height
40
L=Length
69
SW=key width
24
T=thread depth
8
B1
80
B2
60
B3
20
B4
40
Clamping force kN
14
D1
8,6
H1
33
H2
22
H3
22
H4
22
H5
10
L1
13
L2
63
L3
26
L4
19
L5
4
SW1
10
Tightening torque max. Nm
50
Travel S
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body QT steel.
Tension lever QT steel.
Version
Body black oxidised.
Clamping face ground.
Note
Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought