text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side clamp
Version 1
with rest pad
Main material
QT steel
Surface finish body
tempered, black oxidised
Component material
tool steel
A=Length
124
B=Width
38
F=Retaining force N
25000
Actuation
screw
Application
blanks
C
80
D
28
E
40
F
6
G
27
H
6
J
48-63
K
25
L
26
M
17
N
10
P
28
R
151
S
M16x40
T
M8x16
Tightening torque Nm
130
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and arm carbon steel.
Jaw tool steel.
Version
Housing tempered and black oxidised.
Arm black oxidised.
Jaw tempered and black oxidised.
Drawing reference
T) grub screw
S) ball pressure screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought