text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side clamp
Main material
steel
Surface finish body
black oxidised
Component material
mild steel
Surface finish component
case-hardened
A=Length
80
B=Width
24
F=Retaining force N
3000
H=Height
21
Actuation
screw
Application
machined
D
12,2
D1
16
D2
6,5
E
2,5
E1
0,6
H1
25,5
H2
9
K
25,5
K1
2
Kind of fastening
elongated hole
L
44,5
L1
2,5
L2
13,5
W
7
X
4,5
Y
11
Z
5
Z1
3

Description

Material
Body steel.
Jaw mild steel.
Centring bush with collar carbon steel.
Version
Black oxidised.
Jaw plates case-hardened.
Note
These flat design side clamps are ideal for machining low profile workpieces. The hardened jaws also provide positive down force.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak