Robust jaw malleable iron black oxidised 04500-26
- Workpiece clamping with positive down force
- Clamping jaws are rotatable (smooth and serrated)
- Clamping jaw case-hardened
- For high clamping forces
Sales unit
€437.00
plus sales tax
Added to your shopping cart
Designation
Robust jaw
Main
material
malleable iron
Surface finish
body
black oxidised
Component
material
mild steel
Surface finish
component
case-hardened
B=T-slot width
20/22/24/28/30
Actuation
screw
Application
rough and machined parts
B
75
B1
26
Clamping
force
F (kN)
25/25/32/32/36
F1
kN
4,5/4,5/4,8/4,8/5,4
H
100
H1
45
H2
118
H3
40
L
230
L1
138,5
S
12
S1
11
Tightening
torque
Nm
85/85/95/95/110
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body malleable iron.
Jaws mild steel.
Jaws mild steel.
Version
Black oxidised.
Jaws case-hardened.
Jaws case-hardened.
Note
The jaws are reversible, smooth side for machined parts, serrated side for rough surfaces. We recommend using two bolts to mount the clamp to the machine table!
The T-slot bolts 07040 can be used for mounting (order separately).
The T-slot bolts 07040 can be used for mounting (order separately).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.