text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Stop
Version 1
with self-aligning pad
Form
D
Main material
steel
Surface finish body
black oxidised
B
100
B1
45
B2
30
D
25
F max. kN
30
G
M16
H
116
H1
13,5
H2
50
H3
25
H4
8
H5
7
L
130
L max.
100
L min.
80
L1
33
L2
27,5
L3
18,75
L4
53,75
Size
System size 16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Fixed stop with swivel insert for pre-machining for direct clamping and for machining blanks.
Material
Steel.
Version
Body black oxidised.
Note
The fixed stop with swivel insert is used as a counterpart for the clamping element with swivel insert 04486-02. The extremely sturdy structure and compact design make the fixed stop suitable for pre-machining for direct clamping (OP10) with the 5-axis modular clamping system and for the rough part clamping of any plates and other workpieces.

The integrated self-aligning pad enables the clamping point to adapt to the workpiece geometry. This means that even oblique workpiece geometries can be clamped quickly and securely.

Various types of self-aligning pad cover a wide application range.

Any workpiece size can be clamped thanks to the two system sizes and the infinitely adjustable clamping system.

The clamping height of the workpiece can be flexibly adjusted using various positioning feet and the fine adjustment.

The interface for grid plates (grid size 40/50) and for the UNILOCK zero-point clamping system are integrated as standard.
Advantages
- Clamping oblique workpiece geometries.
- Horizontal adjustment.
- Various workpiece seating heights possible.
- Integrated fine adjustment for clamping height.
Scope of delivery
1 fixed stop with swivel insert.
1 positioning foot 02040-2081.
Drawing reference
1) Caution: Risk of deformation!
No clamping claws may be applied in this area!

Form A: Smooth self-aligning pad
Form B: Self-aligning pad with POM insert
Form C: Serrated self-aligning pad
Form D: self-aligning pad with carbide insert
Accessory
- Positioning foot 02040.
- Adapter plate for draw-down clamping system 04486-04.
- Adapter ring 04486-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought