text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw-in cylinder
Version 1
hydraulic
Form definition
double-acting
Main material
steel
Surface finish body
black oxidised
Compressive force at 100 bar (kN)
8,04
Compressive force at 500 bar (kN)
40,20
Connection type
drilled channels
D
43
D1
45
D2
20
D3
5,2
G
M56x2
G1
M12x18
H
99
H1
89
H2
14,5
H3
28
H4
45
H5
28
H6
13
H7
41
L
40
Oil requirement / 10mm return stroke (cm³)
4,90
Oil requirement / 10mm travel (cm³)
8,04
Piston Ø
32
SW
17
Tractive force at 100 bar (kN)
4,9
Tractive force at 500 bar (kN)
24,50
travel
50
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Cyclic-related, linear strokes are possible with the screw-in cylinders with double-acting function. Both travel directions are power actuated with the double-acting screw-in cylinders. Double-acting screw-in cylinders can be used as thrust or traction cylinders. These screw-in cylinders are often used on fixture plates and plates for plastic injection moulding tools.
The integrated metal wiper prevents damage to the piston rod surface by preventing swarf getting into the screw-in cylinder. The protection given by the seal ensures the longevity of the products.
Material
Housing and piston steel.
Seal NBR
Version
Housing black oxidised.
Piston hardened.
Note
Due to the compact design of these screw-in cylinders, no internal stop for the piston return stroke is installed. It must be ensured that the specified installation depth of the screw-in cylinders is adhered to, as these use the bottom of the mounting hole as a stop for the return stroke.

Care must be taken to ensure that no shavings remain in the drilled holes when producing the drilled channels for the screw-in cylinders. These can damage the seals of the screw-in cylinders, which can lead to leaks in the product.
To avoid damage to the seals during installation, make sure that the lead-in chamfers as well as the transverse holes for the oil supply are well rounded.

Thrust pieces are not supplied.

Follow safety instructions.
Method of operation
Drilled channels.
Technical Data
Max. operating pressure: 500 bar.
Assembly
See mounting contour.
On request
Larger piston diameters and longer strokes.
Drawing reference
1) Mounting contour
2) Retract zylinder
3) Alternative oil supply, extend cylinder
4) Rounded edges, max. R0.5
Accessory
- Rest pads 02153.
- Self-aligning pads 02000, 02080, 02081, 02005, 02006.
- Gripper screws, hexagonal 07114.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak