text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull clamp
Main material
QT steel
Component material
thermoset
A
50
B
65
C
28
Clamping force N
6000
D
12
E
36
F
M8x14
G
26
H
2
Hand force FH N
600**
Holding force N
8000
J
10
K
40
L
160
Recommended workpiece thickness tolerance
±0,5*
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing, clamping ring and handles, carbon steel.
Grip thermoset PF 31.
Version
Housing and clamping ring hardened and black oxidised.
Handles black oxidised.
Grip black.
Note
When clamping with a high force clamping pin the recommended workpiece tolerances must be maintained. The grip lever must be lay between the recommended clamping position and end point for safe clamping.

* Max. workpiece thickness see clamping pin 04400 (dimension C).
** Permitted manual force for handle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak