text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Pull clamp
Version 1
automation-compatible
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
70
D1=Thread
26
D=diameter
60
H=Height
63
L=Length
95
SW=key width
19
B1
45
Clamping force kN
12
D2
14
D3 for screw to DIN 912
M10
H1
57
H2
46
H3
25
H4
10
H5
6
L1
70
L2
25
Tightening torque max. Nm
40
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
Carbon steel.
Version
Body black oxidised.
Contact face tempered and ground.
Note
The repeat accuracy is ± 0.3 mm.

To remove swarf and dust, remove the two end caps (2) and blow them out with compressed air from above.

With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
Scope of delivery
Including positioning bush.
Drawing reference
1) Positioning bushes
2) end cap
Accessory
04401-05 Clamping screw for automation capable pull clamps
04401-20 Extension unit.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Más vásárlók is vásároltak