Clamping screw QT steel 04400-1520021
- Accessory for pull clamp
- Screwed in from below
Sales unit
€30.58
plus sales tax
Added to your shopping cart
Designation
Clamping screw
Main
material
QT steel
B=Outside diameter
M20
A
16
C
21
D
25
E
48
F
2,5
G
28
H
9,5
J
13
K
5
Suitable for
04400-638001
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.