text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Plate
Main material
steel
Surface finish body
galvanised and passivated
B=Width
40
D=Thread
M6
L=Length
180
S=Thickness
5
B1
10,4
L1
160
Steel code
1.0037
UNSPSC Code
27112101
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised and trivalent blue passivated.
Note
Plates can be used in combination with a pivot bearing and cam clamp for indirect clamping. The plates are fastened to grid hole tables using clamping pins and washers. They can also be clamped to machine slot tables by combining with eccentric clamp modules.
Advantages
Flexible movement and positioning.
infinitely adjustable
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought